Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70537-D1
70537-D1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
6610.0
Max. Pressure (PSI)
5075.0
Stroke (in)
0.35
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
29400.0
Stroke (mm)
9.0
Product Type
Hollow piston cylinder, single acting (cylindrical)
Product Series
705
PublishedDate
1674243540000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top