Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
70537-DX11
70537-DX11
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
6294.0
Stroke (in)
0.35
Max. Pressure (PSI)
5075.0
Stroke (mm)
9.0
Max. Pressure (bar)
350.0
Max. Clamping Force (N)
28000.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
705
Product Type
Hollow piston cylinder, single acting (cylindrical)
PublishedDate
1674242519000
Back to Top