Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
713E15051-1
713E15051-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Output Volume (gal/min)
3.17
Max. Pressure (PSI)
2175.0
Max. Output Volume (l/min)
12.0
Max. Pressure (bar)
150.0
Conversion Ratio
1:25
Product Series
713E
Product Type
Air Hydraulic Pump, Single Acting
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1674150930000
Back to Top