Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
721D25501-1
721D25501-1
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
3777.0
Max. Pressure (PSI)
5075.0
Stroke (in)
1.97
Max. Clamping Force (N)
16800.0
Max. Pressure (bar)
350.0
Stroke (mm)
50.0
cad_url_button
/assets/cad-drawings/product/power_clamps-1/721D25501-1.STEP
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
721D
Product Type
Screw-in cylinder, double acting
Product Function
Clamping
PublishedDate
1686235734000
Back to Top