Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
725D63171-1
725D63171-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Pressure (PSI)
5000.0
Stroke (in)
0.67
Max. Clamping Force (lbf)
24524.0
Max. Pressure (bar)
350.0
Stroke (mm)
17.0
Max. Clamping Force (N)
109905.0
Product Function
Clamping
PublishedDate
1692710935000
product_web_status
Legacy
show_at_website
legacy
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Short stroke cylinder, double acting
Product Series
725D
Back to Top