Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
725D80151-1
725D80151-1
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.59
Max. Clamping Force (lbf)
39544.0
Max. Pressure (PSI)
5000.0
Stroke (mm)
15.0
Max. Clamping Force (N)
175910.0
Max. Pressure (bar)
350.0
Product Series
725D
PublishedDate
1674163355000
Product Type
Short stroke cylinder, double acting
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top