Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
800-E
800-E
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.5
Inlet Pressure bar [PSI]
70-150
Exerting Force (lbf)
500.0
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
70
Inlet Pressure (PSI)
70-150
exerting_force_lbf_english
500.0
Arm Stroke (in)
0.5
Clamping Range (in)
0.16
Arm Stroke (mm)
12.7
Weight (kg)
1.13
exerting_force_n_metric
2224.0
Clamping Range (mm)
4.0
Exerting Force (N)
2224.0
Inlet Pressure (bar)
4.8-10.3
Max. Pressure at Max. Mechanical Advantage† bar [PSI]
4,8
Application - Assembly
Fair/Medium
PublishedDate
1691169060000
Application - Machining
Excellent/High
Air Port size
1/4 NPT
Product Series
800/1200
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
Product Function
Clamping
Product Type
Pneumatic Retractor Clamps
Duty Cycle
Excellent/High
Product Accessories
800-00
REPAIR KIT FOR 800 & 800-E
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top