Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
8002P-P
8002P-P
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
2.36
Weight (lb)
1.85
Pressure Range (psi)
30 - 100 psi
Stroke (in)
0.51
Grip Force (lbf)
97
Maximum Finger Length (in)
3.15
Stroke (mm)
13
Grip Force (N)
1946
Imperial or Metric Product
Imperial
Weight (kg)
0.84
Maximum Finger Length (mm)
80
Cylinder Bore (mm)
60
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Number of Jaws
2
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Series
2P
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Actuation (Open/Closed) (Sec)
0.08
Special Feature
Precision
Product Type
2 Jaw Parallel
Back to Top