Grippers
Destaco’s 3P Series are designed for hydraulic powered gripping applications, confined spaces in harsh environment applications, and welding applications with protective boot option.

8003P-P-C

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 30 - 100
Cylinder Bore (in) 2.36
Grip Force (lbf) 274
Weight (lb) 2.14
Stroke (in) 0.79
Stroke per Jaw (in) 0.26
Maximum Finger Length (in) 3.15
Cylinder Bore (mm) 60
Grip Force (N) 1219
Stroke (mm) 20
Stroke per Jaw (mm) 6.5
Maximum Finger Length (mm) 80
Imperial or Metric Product Imperial
Weight (kg) 0.97
Product Type 3 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Optional Sensor Yes
Number of Jaws 3
Product Series 3P
Special Feature Precision
Product Function Gripping
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.08
Spring Assist Optional
Back to Top