Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
802-UE
802-UE
Standard Powerclamp
For light duty welding and assembly applications
Sensor ready for T-slot or round sensors
Pneumatic version of 202-U manual toggle clamp
Model 802-U has 1/8NPT ports
Model 802-UE has G-1/8 ports
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.06
Weight (lb)
1.52
Exerting Force (lbf)
200.0
Clamp Arm Length (in)
1.73
exerting_force_lbf_english
200.0
Maximum Holding Capacity (lbf)
200.0
Air Consumption (ft³)
0.0006
Cylinder Bore (in)
1.26
Height Under Clamp Arm (mm)
27.0
Weight (kg)
0.69
Maxmum Holding Capacity (N)
890.0
Cylinder Bore (mm)
20
Exerting Force (N)
890.0
exerting_force_n_metric
890.0
Air Consumption (dm³)
0.02
Clamp Arm Length (mm)
43.9
Application - Assembly
Excellent/High
Product Series
802
Spindle Assembly
202208-M
Product Function
Clamping
Product Type
Pneumatic Toggle Clamp
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
Yes
Flanged Washers
215105
Operating Temperature
-10° to 90°C (-14° to 194° F)
Download the Service Manual
https://media.destaco.com/assetbank-destaco//assetfile/3867.pdf
Clamp Arm Style
u-bar
Replacement Seal Kit
802550-20-1-00
Application - Welding
Fair/Medium
PublishedDate
1725394047000
Product Accessories
802-U-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802CYL
REPLACEMENT KIT FOR 802 CYLINDERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top