Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8021
8021
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.25
Maximum Holding Capacity (lbf)
390.0
Weight (lb)
2.3
Height Under Clamp Arm (in)
1.56
Cylinder Bore (in)
1.26
Exerting Force (lbf)
169.0
exerting_force_lbf_english
169.0
Air Consumption (ft³)
0.015
Exerting Force (N)
760.0
exerting_force_n_metric
760.0
Weight (kg)
1.04
Cylinder Bore (mm)
32
Maxmum Holding Capacity (N)
1735.0
Clamp Arm Length (mm)
57.2
Air Consumption (dm³)
0.42
Height Under Clamp Arm (mm)
39.6
Spindle Included?
No
Port
Standard Ports
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers
8021122
Application - Assembly
Excellent/High
PublishedDate
1674768514000
Operating Temperature
-10° to 90°C (-14° to 194° F)
Clamp Arm Style
u-bar
Product Series
8021/8071
Product Function
Clamping
Air Port size
1/8 NPT
Application - Welding
Excellent/High
Product Type
Pneumatic Toggle Clamp
Duty Cycle
Excellent/High
Replacement Seal Kit
802450-32-1-00
Product Accessories
8021122
WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
802450-32-1-00
Sealing kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top