Clamp Arm Length (mm)
90.6
Maximum Holding Capacity (lbf)
600.0
Application - Welding
Fair/Medium
Distributor Group - EN
Workholding (Manual, Power and Hydraulic Clamps)
ImageURL
https://s3.amazonaws.com/assetbank-us-east-1-repurposed/destaco_a0a4525ffa98f8c42a1a29b3ae26cb32%2F817%2FmrrSUXsine0jWTuY1G610rkZ0OkuZ8v3.jpg
Flanged Washers
235106
Weight (kg)
1.85
Height Under Clamp Arm (mm)
45.5
Air Consumption (dm³)
0.83
Product Type
Pneumatic Toggle Clamp
Maxmum Holding Capacity (N)
2670.0
Cylinder Bore (mm)
40
exerting_force_lbf_english
856.0
Cylinder Bore (in)
1.57
Air Consumption (ft³)
0.029
Clamp Arm Style
u-bar
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Exerting Force (N)
3834.0
CatalogPage
https://media.destaco.com/assetbank-destaco/assetfile/2781.pdf
ImageAlt
Destaco’s 810-s Series pneumatic toggle clamps feature a bolt retainer accessory, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 210 manual clamps.
Exerting Force (lbf)
856.0
Spindle Assembly
240208-M
BaseItem
810-UE
Height Under Clamp Arm (in)
1.79
Weight (lb)
4.07
PublishedDate
1725481760000
ServiceManual
https://media.destaco.com/assetbank-destaco/assetfile/3867.pdf
Features
<ul><li>Sensor ready for round or T-slot sensors.</li><li>Built-in flow restriction eliminates need for external flow controls</li><li>Pneumatic version of 210 manual toggle clamp</li><li>Replacement Clamp Assembly: 810-U-LC</li></ul>
PageTitle
810-UE : 810 - Pneumatic Hold Down Clamp | DESTACO
Spindle Included?
Yes
Product Family
Light-Duty Pneumatic Clamping
Product Function
Clamping
Air Port size
G-1/8
Product Series
810
Operating Temperature
-10° to 90°C (-14° to 194° F)
Keywords
810 Pneumatic Toggle Clamp
Application - Assembly
Excellent/High
exerting_force_n_metric
3834.0
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Replacement Seal Kit
810450-40-1-00
MetaDescription
View detailed product information and CAD drawings for DESTACO's 810-UE : 810 - Pneumatic Hold Down Clamp | DESTACO
Clamp Arm Length (in)
3.57
cad_part_number
810-UE
SKU
810-UE