Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8115-LA
8115-LA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.47
Vertical clamp stroke (in)
0.38
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Stroke (in)
0.85
Cylinder Bore (in)
0.75
Weight (lb)
0.68
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Stroke during rotation (in)
0.47
Vertical clamp stroke (in)
0.38
Stroke (mm)
21.5
Stroke during rotation (mm)
11.8
Clamping Force @ 5Bar[72Psi] (N)
80.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Cylinder Bore (mm)
19.1
Weight (kg)
0.31
Vertical clamp stroke (mm)
9.7
Stroke during rotation (mm)
11.8
Vertical clamp stroke (mm)
9.7
Swing Direction
RH
Product Function
Clamping
Air Port size
10-32
Product Series
8100/8300
Sensor Ready
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Block style - side or top mount
PublishedDate
1674743493000
Replacement Seal Kit
801560
Back to Top