Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8115
8115
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.75
Stroke during rotation (in)
0.47
Stroke (in)
0.85
Vertical clamp stroke (in)
0.38
Weight (lb)
0.68
Vertical clamp stroke (in)
0.38
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Stroke during rotation (in)
0.47
Cylinder Bore (mm)
19.1
Vertical clamp stroke (mm)
9.7
Stroke during rotation (mm)
11.8
Weight (kg)
0.31
Stroke during rotation (mm)
11.8
Clamping Force @ 5Bar[72Psi] (N)
80.0
Stroke (mm)
21.5
Vertical clamp stroke (mm)
9.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Replacement Seal Kit
801560
Product Function
Clamping
PublishedDate
1674743922000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
10-32
Sensor Ready
Yes
Mount
Block style - side or top mount
Swing Direction
RH
Product Series
8100/8300
Product Accessories
801560
REPAIR KIT FOR 8000 & 8100
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top