Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8116-LA
8116-LA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.38
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Stroke during rotation (in)
0.47
Stroke (in)
0.85
Weight (lb)
0.68
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Vertical clamp stroke (in)
0.38
Stroke during rotation (in)
0.47
Cylinder Bore (in)
0.75
Vertical clamp stroke (mm)
9.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.06
Clamping Force @ 5Bar[72Psi] (N)
80.0
Stroke (mm)
21.5
Cylinder Bore (mm)
19.1
Stroke during rotation (mm)
11.8
Weight (kg)
0.31
Vertical clamp stroke (mm)
9.7
Stroke during rotation (mm)
11.8
PublishedDate
1674743780000
Product Series
8100/8300
Replacement Seal Kit
801560
Swing Direction
LH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Block style - side or top mount
Sensor Ready
Yes
Air Port size
10-32
Product Function
Clamping
Back to Top