Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8215-LA
8215-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.5
Cylinder Bore (in)
1.5
Clamping Force @ 5Bar[72Psi] (lbf.)
67
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Vertical clamp stroke (in)
0.5
Weight (lb)
2.2
Stroke during rotation (in)
0.75
Stroke (in)
1.25
Stroke during rotation (in)
0.75
Clamping Force @ 5Bar[72Psi] (N)
300
Vertical clamp stroke (mm)
12.7
Stroke during rotation (mm)
19.1
Cylinder Bore (mm)
38.1
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Stroke during rotation (mm)
19.1
Stroke (mm)
31.8
Vertical clamp stroke (mm)
12.7
Weight (kg)
1
Product Series
8000/8200/8400
Air Port size
3/8-16
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Sensor Ready
Yes
Replacement Seal Kit
821560
Mount
Threaded Body
Swing Direction
RH
Product Function
Clamping
Back to Top