Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8216-LA
8216-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Force @ 5Bar[72Psi] (lbf.)
67
Stroke (in)
1.25
Stroke during rotation (in)
0.75
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Cylinder Bore (in)
1.5
Weight (lb)
2.2
Stroke during rotation (in)
0.75
Vertical clamp stroke (in)
0.5
Vertical clamp stroke (in)
0.5
Stroke during rotation (mm)
19.1
Stroke during rotation (mm)
19.1
Weight (kg)
1
Vertical clamp stroke (mm)
12.7
Vertical clamp stroke (mm)
12.7
Cylinder Bore (mm)
38.1
Clamping Force @ 5Bar[72Psi] (N)
300
Stroke (mm)
31.8
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Sensor Ready
Yes
Air Port size
3/8-16
Product Series
8000/8200/8400
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH
Mount
Threaded Body
Product Function
Clamping
Replacement Seal Kit
821560
Back to Top