Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8216
8216
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.75
Clamping Force @ 5Bar[72Psi] (lbf.)
67
Vertical clamp stroke (in)
0.5
Stroke during rotation (in)
0.75
Stroke (in)
1.25
Weight (lb)
2.2
Vertical clamp stroke (in)
0.5
Cylinder Bore (in)
1.5
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Stroke during rotation (mm)
19.1
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Stroke (mm)
31.8
Vertical clamp stroke (mm)
12.7
Stroke during rotation (mm)
19.1
Weight (kg)
1
Vertical clamp stroke (mm)
12.7
Clamping Force @ 5Bar[72Psi] (N)
300
Cylinder Bore (mm)
38.1
Swing Direction
LH
Mount
Threaded Body
Product Function
Clamping
Sensor Ready
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
8000/8200/8400
Air Port size
3/8-16
Replacement Seal Kit
821560
Product Accessories
821560
REPAIR KIT FOR 8200 & 8300 SWING CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top