Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
827-U
827-U
Standard power clamp
Dual mounting surfaces for maximum flexibility
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 827-U-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption (ft³)
0.029
Exerting Force (lbf)
49.0
Height Under Clamp Arm (in)
3.89
Clamp Arm Length (in)
3.27
Weight (lb)
4.71
Cylinder Bore (in)
1.57
exerting_force_lbf_english
49.0
Maximum Holding Capacity (lbf)
600.0
Exerting Force (N)
2200.0
Clamp Arm Length (mm)
83.1
Air Consumption (dm³)
0.83
exerting_force_n_metric
2200.0
Cylinder Bore (mm)
40
Height Under Clamp Arm (mm)
98.8
Weight (kg)
2.14
Maxmum Holding Capacity (N)
2670.0
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Assembly
Excellent/High
Product Type
Pneumatic Toggle Clamp
Clamp Arm Style
u-bar
Application - Welding
Fair/Medium
Air Port size
1/8 NPT
Product Series
817/827
Replacement Seal Kit
810450-40-1-0
PublishedDate
1725469298000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
827-U-LC
STANDARD POWER CLAMP LESS CYLINDER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top