Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82D40-223C90XB
82D40-223C90XB
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
482.0
Clamping Arm Torque At 5 Bar (ft-lb)
482.0
Weight (lb)
5.5
Cylinder Bore (in)
1.57
Weight (kg)
2.5
Clamping Arm Torque At 5 Bar (Nm)
55.0
Cylinder Bore (mm)
40
Holding Torque (Max) (Nm)
55.0
Product Function
Clamping
PublishedDate
1673991718000
Opening Angle (deg)
180
Clamp Arm Style
U-Arm (Center)
Hand Lever
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
82D
Product Type
Dual clamping arm
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-334-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-336-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-342-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-330-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4005
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-340-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-332-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-338-1
opening angle limitor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-326-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-066-1-01
GMBH ARM ASSEMBLY 82L32 STYLE *
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8CE-328-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8PW-016-1
Cylinder for 82L40 Clamp - G port
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4050
SHIMS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4001
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-024-2
Position control
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-065-2-01
U-clamping arm set
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-065-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4002
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4010
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-SH4020
Shims
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top