Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82L25-4
82L25-4
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
80.0
Cylinder Bore (in)
0.98
Clamping Arm Torque At 5 Bar (ft-lb)
13.3
Air Consumption per double stroke at 72 psi (ft³)
0.01
Air Consumption per double stroke at 72 psi (ft³)
0.01
Weight (lb)
1.452
Weight (kg)
0.66
Cylinder Bore (mm)
25
Clamping Arm Torque At 5 Bar (Nm)
31.8
Holding Torque (Max) (Nm)
80.0
Air Consumption per double stroke at 5 bar (dm³)
0.4
Product Type
Power Clamp
Clamp Arm Style
U-Arm (Center)
Opening Angle (deg)
105
PublishedDate
1713278877000
Product Function
Clamping
Product Series
82L-4
Hand Lever
No
Port Size
M5
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
8EA-109-1
SENSOR REPLACES SME-8F-DE-S
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-004-1
ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-404-1-01
CLAMPING ARM KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top