Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
830
830
STRAIGHT-LINE ACTION CLAMP
Pneumatic version of Model 630 manual straight line action clamp
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 830-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
6.17
Maxmum Holding Capacity (lb)
2500.0
Air Consumption (ft³)
0.029
Exerting Force (lbf)
800.0
exerting_force_lbf_english
800.0
Plunger Travel (in)
1.25
Cylinder Bore (in)
1.57
Plunger Height (in)
1.06
Cylinder Bore (mm)
40
Plunger Height (mm)
27.0
Maxmum Holding Capacity (N)
11100.0
Weight (kg)
2.79
Plunger Travel (mm)
31.8
Exerting Force (N)
3582.0
exerting_force_n_metric
3582.0
Air Consumption (dm³)
0.83
Replacement Seal Kit
810450-40-1-00
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
3/8-16
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
Product Series
830
Product Function
Clamping
PublishedDate
1725539377000
Air Port size
1/8 NPT
Product Type
Pneumatic Straight Line Plunger Clamp
Product Accessories
810CYL
Replacement Cylinder Kit for 810 Models
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
830-LC
830 Less Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
810450-40-1-00
Set of wearing parts for the cylinder gasket
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top