Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8415-LA
8415-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
1.19
Stroke during rotation (in)
0.75
Weight (lb)
1.5
Vertical clamp stroke (in)
0.5
Clamping Force @ 5Bar[72Psi] (lbf.)
55
Stroke during rotation (in)
0.75
Stroke (in)
1.25
Vertical clamp stroke (in)
0.5
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Stroke during rotation (mm)
19.1
Vertical clamp stroke (mm)
12.7
Weight (kg)
0.68
Cylinder Bore (mm)
30.2
Stroke (mm)
31.8
Stroke during rotation (mm)
19.1
Clamping Force @ 5Bar[72Psi] (N)
245
Vertical clamp stroke (mm)
12.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Sensor Ready
Yes
Mount
Threaded Body
Air Port size
3/8-16
Swing Direction
RH
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit
841560
Product Function
Clamping
Product Series
8000/8200/8400
Back to Top