Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8415
8415
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.75
Vertical clamp stroke (in)
0.5
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Stroke (in)
1.25
Weight (lb)
1.5
Stroke during rotation (in)
0.75
Cylinder Bore (in)
1.19
Vertical clamp stroke (in)
0.5
Clamping Force @ 5Bar[72Psi] (lbf.)
55
Clamping Force @ 5Bar[72Psi] (N)
245
Stroke (mm)
31.8
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Stroke during rotation (mm)
19.1
Cylinder Bore (mm)
30.2
Stroke during rotation (mm)
19.1
Weight (kg)
0.68
Vertical clamp stroke (mm)
12.7
Vertical clamp stroke (mm)
12.7
Air Port size
3/8-16
Sensor Ready
Yes
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Threaded Body
Product Series
8000/8200/8400
Swing Direction
RH
Replacement Seal Kit
841560
Product Accessories
841560
SEAL KIT FOR 8415 8416
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top