Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8416-LA
8416-LA
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.5
Stroke during rotation (in)
0.75
Stroke during rotation (in)
0.75
Stroke (in)
1.25
Vertical clamp stroke (in)
0.5
Vertical clamp stroke (in)
0.5
Cylinder Bore (in)
1.19
Clamping Force @ 5Bar[72Psi] (lbf.)
55.0
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Clamping Force @ 5Bar[72Psi] (N)
245.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Weight (kg)
0.68
Stroke during rotation (mm)
19.1
Stroke during rotation (mm)
19.1
Vertical clamp stroke (mm)
12.7
Cylinder Bore (mm)
30.2
Stroke (mm)
31.8
Vertical clamp stroke (mm)
12.7
Replacement Seal Kit
841560
Swing Direction
LH
Mount
Threaded Body
Product Series
8000/8200/8400
Sensor Ready
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Air Port size
3/8-16
Back to Top