Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8416
8416
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.5
Vertical clamp stroke (in)
0.5
Stroke during rotation (in)
0.75
Vertical clamp stroke (in)
0.5
Cylinder Bore (in)
1.19
Air Consumption (per double stroke at 7 psi) (in³)
0.009
Clamping Force @ 5Bar[72Psi] (lbf.)
55.0
Stroke during rotation (in)
0.75
Stroke (in)
1.25
Weight (kg)
0.68
Vertical clamp stroke (mm)
12.7
Air Consumption (per double stroke at 5 bar) (dm³)
0.25
Clamping Force @ 5Bar[72Psi] (N)
245.0
Stroke during rotation (mm)
19.1
Vertical clamp stroke (mm)
12.7
Stroke during rotation (mm)
19.1
Cylinder Bore (mm)
30.2
Stroke (mm)
31.8
Replacement Seal Kit
841560
Sensor Ready
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
8000/8200/8400
Air Port size
3/8-16
Mount
Threaded Body
Product Function
Clamping
Swing Direction
LH
Product Accessories
841560
SEAL KIT FOR 8415 8416
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top