Heavy-Duty Pneumatic Clamping
84A Series - Dual Arm, Tolerance Compensation Power Clamp

84A40-1

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 3.31
Air Consumption per double stroke at 72 psi (ft³) 0.01
Clamping Arm Torque At 5 Bar (ft-lb) 257
Cylinder Bore (in) 1.57
Holding Torque (Max) (ft-lb) 257
Air Consumption per double stroke at 72 psi (ft³) 0.01
Holding Torque (Max) (Nm) 29
Cylinder Bore (mm) 40
Weight (kg) 1.5
Air Consumption per double stroke at 5 bar (dm³) 0.45
Clamping Arm Torque At 5 Bar (Nm) 29
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Port Size G 1/8
Product Type Tolerence Compensation Clamp
Clamp Arm Style U-Arms
Hand Lever No
Product Function Clamping
Product Series 84A
Opening Angle (deg) 90
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top