Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84A5Y110000000
84A5Y110000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
449.0
Weight (lb)
6.16
Cylinder Bore (mm)
50
Weight (kg)
2.8
Grip Force (N)
2000.0
Product Series
84A5
PublishedDate
1722430304000
Closing/Opening Time (ms)
0.6
Opening Angle - Upper Jaw (deg)
45
DistributorGroup
Robohand Gripping Solutions
Product Type
Cam-Type Sheet Metal Gripper
Product Function
Gripping
283-HTS_TARIFF_CODE
84798997
Back to Top