Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84N1_Series
84N1 Series
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.594
Grip Force (lbf)
226.0
Grip Force (N)
1000.0
Weight (kg)
0.27
Cylinder Bore (mm)
25
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Upper Jaw (deg)
30|75
Product Type
Accelerate Sheet Metal Gripper
Product Function
Gripping
PublishedDate
1683215004000
Product Series
84N1
Closing/Opening Time (ms)
0.33
Used With Model/Series
84N1 Series
Back to Top