Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
850
850
STRAIGHT-LINE ACTION CLAMP
Pneumatic version of Model 650 manual straight line action clamp
Sensor ready for round or T-slot style sensors
Built-in flow restriction eliminates need for external flow controls
Replacement Clamp Assembly: 850-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
1232.0
Air Consumption (ft³)
0.109
Cylinder Bore (in)
2.48
Maxmum Holding Capacity (lb)
16000.0
Plunger Height (in)
2.63
Plunger Travel (in)
2
exerting_force_lbf_english
1232.0
Weight (lb)
16.7
Plunger Height (mm)
66.7
Weight (kg)
7.56
Exerting Force (N)
5522.0
exerting_force_n_metric
5522.0
Maxmum Holding Capacity (N)
71200.0
Plunger Travel (mm)
50.8
Air Consumption (dm³)
3.08
Cylinder Bore (mm)
63
Plunger Thread
5/8-11
Application - Assembly
Excellent/High
Product Type
Pneumatic Straight Line Plunger Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1725389863000
Application - Welding
Excellent/High
Product Series
850
Product Function
Clamping
Replacement Seal Kit
850450-63-1-00
Air Port size
1/8 NPT
Operating Temperature
-10° to 90°C (-14° to 194° F)
Product Accessories
850-LC
850 Less Cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
850450-63-1-00
SET WEARING PARTS FOR THE CYLINDER GASKET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868CYL
Replacement Cylinder Kit for Model 868 and 868-MR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top