Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
868
868
Standard power clamp
Hardened pins and bushing at all pivot points for long lifecycle
Large, solid clamping arm is easily modified to suit application requirements
Sensor ready for round or T-slot style sensors
Replacement Clamp Assembly: 868-LC
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
exerting_force_lbf_english
1704.0
Exerting Force (lbf)
1704.0
Clamp Arm Length (in)
4.69
Cylinder Bore (in)
2.48
Weight (lb)
17.0
Air Consumption (ft³)
0.109
Maximum Holding Capacity (lbf)
4000.0
Height Under Clamp Arm (in)
4.2
Cylinder Bore (mm)
63
Height Under Clamp Arm (mm)
106.7
Air Consumption (dm³)
3.08
exerting_force_n_metric
7637.0
Exerting Force (N)
7637.0
Maxmum Holding Capacity (N)
17800.0
Clamp Arm Length (mm)
119.1
Weight (kg)
7.71
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Welding
Excellent/High
PublishedDate
1725478920000
Product Type
Pneumatic Toggle Clamp
Clamp Arm Style
solid
Product Function
Clamping
Replacement Seal Kit
850450-63-1-00
Air Port size
1/4 NPT
Product Series
868
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Product Accessories
850450-63-1-00
SET WEARING PARTS FOR THE CYLINDER GASKET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868-LC
Standard powerclamp less cylinder
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
868CYL
Replacement Cylinder Kit for Model 868 and 868-MR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top