Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B20-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B20-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Vertical clamp stroke (in) 0.39
Cylinder Bore (in) 0.79
Stroke during rotation (in) 0.39
Clamping Force @ 5Bar[72Psi] (lbf.) 18.0
Vertical clamp stroke (in) 0.39
Weight (lb) 1.46
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Stroke (in) 0.79
Stroke during rotation (in) 0.39
Stroke during rotation (mm) 10.0
Clamping Force @ 5Bar[72Psi] (N) 130.0
Cylinder Bore (mm) 20
Stroke during rotation (mm) 10.0
Weight (kg) 0.66
Vertical clamp stroke (mm) 10.0
Vertical clamp stroke (mm) 10.0
Stroke (mm) 20.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Product Series 89B
Air Port size M5
Swing Direction LH
PublishedDate 1675344789000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E20-2-00
Product Function Clamping
Sensor Ready Yes
Mount Block style - side or top mount
Back to Top