Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B32-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B30-010-1L
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Vertical clamp stroke (in) 0.39
Clamping Force @ 5Bar[72Psi] (lbf.) 52.0
Cylinder Bore (in) 1.25
Stroke (in) 0.83
Stroke during rotation (in) 0.43
Weight (lb) 2.25
Vertical clamp stroke (in) 0.39
Stroke during rotation (in) 0.43
Stroke during rotation (mm) 11.0
Weight (kg) 1.02
Vertical clamp stroke (mm) 10.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke (mm) 21.0
Cylinder Bore (mm) 32
Vertical clamp stroke (mm) 10.0
Clamping Force @ 5Bar[72Psi] (N) 350.0
Stroke during rotation (mm) 11.0
PublishedDate 1675344854000
Product Series 89B
Product Function Clamping
Air Port size G-1/8
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Mount Block style - side or top mount
Sensor Ready Yes
Swing Direction LH
Replacement Seal Kit 89B/E32-2-00
Back to Top