Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B50-025-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B50-010-1R
Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 5.95
Stroke (in) 1.57
Air Consumption (per double stroke at 7 psi) (in³) 0.036
Cylinder Bore (in) 1.97
Vertical clamp stroke (in) 0.98
Stroke during rotation (in) 0.59
Clamping Force @ 5Bar[72Psi] (lbf.) 161.0
Vertical clamp stroke (in) 0.98
Stroke during rotation (in) 0.59
Air Consumption (per double stroke at 5 bar) (dm³) 1.03
Clamping Force @ 5Bar[72Psi] (N) 1000.0
Vertical clamp stroke (mm) 25.0
Stroke during rotation (mm) 15.0
Cylinder Bore (mm) 50
Stroke during rotation (mm) 15.0
Vertical clamp stroke (mm) 25.0
Stroke (mm) 40.0
Weight (kg) 2.7
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Mount Block style - side or top mount
Air Port size G-1/8
Product Series 89B
Replacement Seal Kit 89B/E50-2-00
Sensor Ready Yes
PublishedDate 1675344945000
Swing Direction RH
Back to Top