Light-Duty Pneumatic Clamping
89B - Block Style Pneumatic Swing Clamps

89B63-008-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Magnetic ring piston for position sensing. Clamping arm can be positioned 360 degress radially. Accomodates T-slot (8EA-109-1) sensors.
  • Lightweight and robust, designed for several million cycles
  • Clamping arms sold separately
  • Maximum operating pressure 8 bar (120 psi)
  • Replaces 89B63-010-2L
Visit Product Series:
CAD
Download
Product Details Unit View:
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Cylinder Bore (in) 2.48
Stroke during rotation (in) 0.71
Clamping Force @ 5Bar[72Psi] (lbf.) 247.0
Stroke during rotation (in) 0.71
Stroke (in) 1.02
Weight (lb) 6.39
Vertical clamp stroke (in) 0.32
Vertical clamp stroke (in) 0.32
Stroke during rotation (mm) 18.0
Cylinder Bore (mm) 63
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
Vertical clamp stroke (mm) 8.0
Clamping Force @ 5Bar[72Psi] (N) 1100.0
Weight (kg) 2.9
Stroke during rotation (mm) 18.0
Vertical clamp stroke (mm) 8.0
Stroke (mm) 26.0
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction LH
Product Series 89B
PublishedDate 1675345194000
Sensor Ready Yes
Mount Block style - side or top mount
Replacement Seal Kit 89B/E63-2-00
Air Port size G-1/4
Back to Top