Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E20-010-2L

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.39
Weight (lb) 0.64
Vertical clamp stroke (in) 0.39
Stroke (in) 0.79
Stroke during rotation (in) 0.39
Clamping Force @ 5Bar[72Psi] (lbf.) 29.0
Air Consumption (per double stroke at 7 psi) (in³) 0.003
Cylinder Bore (in) 0.79
Vertical clamp stroke (in) 0.39
Cylinder Bore (mm) 20
Vertical clamp stroke (mm) 10.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.08
Stroke during rotation (mm) 10.0
Vertical clamp stroke (mm) 10.0
Weight (kg) 0.29
Stroke (mm) 20.0
Clamping Force @ 5Bar[72Psi] (N) 130.0
Stroke during rotation (mm) 10.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit 89B/E20-2-00
Product Series 89E
PublishedDate 1673967169000
Sensor Ready No
Swing Direction LH
Air Port size M5
Mount Threaded Body
Product Function Clamping
Back to Top