Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E32-010-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke during rotation (in) 0.43
Cylinder Bore (in) 1.25
Weight (lb) 0.93
Stroke during rotation (in) 0.43
Stroke (in) 0.83
Clamping Force @ 5Bar[72Psi] (lbf.) 79.0
Vertical clamp stroke (in) 0.39
Air Consumption (per double stroke at 7 psi) (in³) 0.008
Vertical clamp stroke (in) 0.39
Cylinder Bore (mm) 32
Clamping Force @ 5Bar[72Psi] (N) 350.0
Weight (kg) 0.42
Vertical clamp stroke (mm) 10.0
Stroke during rotation (mm) 11.0
Stroke during rotation (mm) 11.0
Air Consumption (per double stroke at 5 bar) (dm³) 0.22
Stroke (mm) 21.0
Vertical clamp stroke (mm) 10.0
Mount Threaded Body
Sensor Ready No
Air Port size G-1/8
Product Series 89E
Product Function Clamping
PublishedDate 1673967646000
Swing Direction RH
Replacement Seal Kit 89B/E32-2-00
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top