Light-Duty Pneumatic Clamping
89E - Threaded Body Style Pneumatic Swing Clamps - Metric

89E63-008-2R

These proven, reliable designs are useful in a wide variety of applications including welding and assembly. Metric threaded bodies can be mounted in a tapped hole or athrough hole for recessed mounting. Clamping arm can be positioned 360 degress radially.
  • Lightweight and robust, designed for several million cycles
  • Clamp arms and accessories sold separately
  • Maximum operating pressure 8 bar (120 psi)
Visit Product Series:
CAD
Download
Product Details Unit View:
Clamping Force @ 5Bar[72Psi] (lbf.) 321.0
Vertical clamp stroke (in) 0.32
Cylinder Bore (in) 2.48
Weight (lb) 3.68
Stroke (in) 1.02
Vertical clamp stroke (in) 0.32
Stroke during rotation (in) 0.71
Stroke during rotation (in) 0.71
Air Consumption (per double stroke at 7 psi) (in³) 0.038
Weight (kg) 1.67
Stroke during rotation (mm) 18.0
Cylinder Bore (mm) 63
Clamping Force @ 5Bar[72Psi] (N) 1430.0
Stroke (mm) 26.0
Stroke during rotation (mm) 18.0
Vertical clamp stroke (mm) 8.0
Vertical clamp stroke (mm) 8.0
Air Consumption (per double stroke at 5 bar) (dm³) 1.08
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Air Port size G-1/4
Product Function Clamping
Mount Threaded Body
Replacement Seal Kit 89B/E63-2-00
Product Series 89E
Sensor Ready No
Swing Direction RH
Back to Top