Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-170-2-01
8JG-170-2-01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.79
Weight (lb)
7.38
Arm Offset
0.79
Arm Offset (mm)
20.0
Clamp Arm Length (mm)
179.0
Arm Offset (mm)
20.0
Weight (kg)
3.35
Material
Steel
Product Type
Clamp Arm
PublishedDate
1711457872000
Product Series
82M-3E Arms
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Used With Model/Series
82M-3E.…80..
Clamp Arm Style
U-Arm (Left Offset)
Back to Top