Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8MA-092-1
8MA-092-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Mounting Hole Dia. (in)
0.28
Mounting Hole Dia. (mm)
5.5
Weight (kg)
0.1
Product Type
standard pneumatic clamp accessories
Used With Model/Series
89R20-010-2
Product Function
Clamping
Accessory Type
Body Mount Flanges
Product Series
swing clamp accessories
PublishedDate
1723121462000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top