Heavy-Duty Pneumatic Clamping
82M-3E Lateral Arm

8S801-45-204

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 4.62
Weight (kg) 2.1
Clamp Arm Length (mm) 204.0
Product Series 82M-3E Arms
Used With Model/Series 82M-3E.…80..
PublishedDate 1675279048000
Clamp Arm Style Lateral (Side) Arm
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Accessories
82M-3EXXXX8XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top