Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82M-3EXXXX8XXX
82M-3EXXXX8XXX
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 72 psi (ft³)
0.18
Cylinder Bore (in)
3.15
Clamping Arm Torque At 5 Bar (ft-lb)
627.0
Air Consumption per double stroke at 72 psi (ft³)
0.18
Weight (lb)
19.14
Holding Torque (Max) (ft-lb)
220.0
Cylinder Bore (mm)
80
Air Consumption per double stroke at 5 bar (dm³)
6.3
Holding Torque (Max) (Nm)
3000.0
Clamping Arm Torque At 5 Bar (Nm)
850.0
Weight (kg)
8.7
Clamp Arm Style
U-Arm (Center)
Opening Angle (deg)
5-135°
Product Function
Clamping
Product Series
82M-3E
Hand Lever
Yes|No
PublishedDate
1675262340000
Product Type
Power Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Port Size
G 1/4|1/4-18 NPT
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-104-1
Spare parts kit: hand lever (size 80)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-1179-1-01
Clamping arm set, lateral
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8KB-100-1
Spare parts kit: hand lever (size 80)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8UM801-45-204
U-CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8S801-45-204
CLAMPING ARM SET, LATERAL
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-155-4
Sensor Block (NPN Type) of 8EA-147-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-154-4
Sensor Block (NPN Type) Base on 8EA-146-4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-169-2-01
U-CLAMPING ARM SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-147-4
SENSOR BLOCK 8EA-147-4 ONLY COMPATIBLE WITH SENSOR BAR 8EA-148-4 (Replaced with Sensor block 8EA-147-4-B)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-158-4
SENSOR BLOCK (K8-MODEL)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-146-4
SENSOR BLOCK REPLACED BY 8EA-146-4-B
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EA-167-4
NPN SENSOR K9
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8AB-154-1
Ram protection
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top