Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8JG-169-2-01
8JG-169-2-01
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
7.38
Arm Offset
0.79
Arm Offset
0.79
Weight (kg)
3.35
Arm Offset (mm)
20.0
Clamp Arm Length (mm)
176.0
Arm Offset (mm)
20.0
Material
Steel
Product Series
82M-3E Arms
Used With Model/Series
82M-3E.…80..
PublishedDate
1711457689000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
Product Type
Clamp Arm
Product Accessories
82M-3EXXXX8XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top