Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UM801-45-204
8UM801-45-204
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
1.77
Arm Offset
1.77
Weight (lb)
7.38
Arm Offset (mm)
45.0
Weight (kg)
3.35
Clamp Arm Length (mm)
204.0
Arm Offset (mm)
45.0
Clamp Arm Style
U-Arm (Center)
Product Function
Clamping
Product Series
82M-3E Arms
Used With Model/Series
82M-3E.…80..
283-HTS_TARIFF_CODE
84799070
Product Type
Clamp Arm
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1711457391000
Material
Steel
Product Accessories
82M-3EXXXX8XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top