Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UL404-00-117
8UL404-00-117
Visit Product Series:
CAD
Download CAD
Download
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.0
Weight (lb)
0.506
Clamp Arm Length (mm)
117.0
Arm Offset (mm)
0.0
Weight (kg)
0.23
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UL404-00-117.STEP
PublishedDate
1678812714000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Left Offset)
Product Series
82M-3E Arms
Product Type
Clamp Arm
Product Function
Clamping
Material
Aluminum
Used With Model/Series
82M-3E.…40..
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top