Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
8UR404-15-117
8UR404-15-117
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Arm Offset
0.59
Weight (lb)
0.528
Arm Offset
0.59
Clamp Arm Length (mm)
117.0
Arm Offset (mm)
15.0
Weight (kg)
0.24
Arm Offset (mm)
15.0
Product Function
Clamping
Used With Model/Series
82M-3E.…40..
Product Series
82M-3E Arms
Clamp Arm Style
U-Arm (Right Offset)
Product Type
Clamp Arm
Material
Aluminum
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate
1675284480000
cad_url_button
/assets/cad-drawings/product/power_clamps-1/8UR404-15-117.STEP
Product Accessories
82M-3EXXXX4XXX
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top