Indexers
Destaco’s 8ZW-1006-1 Series roller dial index drives are ideal for rotary dial applications.

902RDM16H32-330

RDM Series Index Drives are ideal for rotary dial applications with features including:
  • Low Profile
  • Large center thru hole
  • Large output mounting surface supported by 4-point contact bearing offering superior thrust and moment capacity
  • Complete, motorized drive packages and option overload clutch
Visit Product Series:
CAD
Product Details Unit View:
Height To Mounting Surface (in) 6.88
Output Thrust/Axial Capacity (lb) 7000.0
Center Distance (in) 6.0
Center Thru Hole Diameter (in) 2.31
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 2914.0
b10_torque_capacity_inlb_english 8234.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 728.0
maximum_torque_inlb_english 9531.0
output_thrust_axial_capacity_lb_english 7000.0
Output Overturning Moment Capacity (in-lb) 21620.0
output_radial_capactiry_lb_english 3540.0
center_thru_hole_diameter_in_english 2.31
center_distance_in_english 6.0
Mounting Surface Diameter (in) 9.46
Maximum Torque (in-lb) 9531.0
Internal Inertia (lb-in²) 612.0
B10 Torque Capacity (in-lb) 8234.0
Output Radial Capacity (lb) 3540.0
mounting_surface_diameter_in_english 9.46
output_overturning_moment_capacity_inlb_english 21620.0
height_t0_mounting_surface_in_english 6.88
Internal Inertia (lb-in²) 612.0
Imperial or Metric Product Imperial
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.213
output_thrust_axial_capacity_n_metric 31150.0
Height To Mounting Surface (mm) 174.8
Output Thrust/Axial Capacity (N) 31150.0
Internal Inertia (kgm²) 0.179
output_overturning_moment_capacity_nm_metric 6.327
center_thru_hole_diameter_mm_metric 58.7
Output Overturning Moment Capacity (Nm) 6.327
center_distance_mm_metric 152.4
Center Thru Hole Diameter (mm) 58.7
Maximum Torque (Nm) 1077.0
height_t0_mounting_surface_mm_metric 174.752
B10 Torque Capacity (Nm) 930.0
Output Radial Capacity (N) 15753.0
Maximum Torque (Nm) 1077.0
Internal Inertia (kgm²) 0.179
Center Distance (mm) 152.4
output_radial_capactiry_n_metric 15753.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 0.853
mounting_surface_diameter_mm_metric 240.284
b10_torque_capacity_nm_metric 930.0
Mounting Surface Diameter (mm) 240.3
Family RDM
Motion ms
Repeatability (arcsec) ±7
Index Period (deg) 330.0
Product Series 902RDM
Connector R225 reducer and 1 hp AC motor (220/440V)
Series 902RDM
Smart Number Motion Spec G
Output Flange
Product Type Flange Output
Accuracy (arcsec) ±27
DistributorGroup Camco Indexers & Conveyors
Product Function Rotary Positioning
Stops 16.0
Base Model 902RDM16H32-330
Drive Package R225 reducer and 1 hp AC motor (220/440V)
PublishedDate 1674754670000
Back to Top