Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9522-2L
9522-2L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.5
Air Consumption (per double stroke at 7 psi) (in³)
0.004
Stroke during rotation (in)
0.0
Vertical clamp stroke (in)
0.5
Weight (lb)
0.68
Clamping Force @ 5Bar[72Psi] (lbf.)
34.0
Cylinder Bore (in)
0.86
Vertical clamp stroke (in)
0.5
Vertical clamp stroke (mm)
13.0
Stroke (mm)
13.0
Clamping Force @ 5Bar[72Psi] (N)
150.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.1
Cylinder Bore (mm)
22
Weight (kg)
0.31
Stroke during rotation (mm)
0.0
Vertical clamp stroke (mm)
13.0
Standard Mount Kit
952262
Tapped Hole Mount Kit
952261
Mount
Block: Side flange, tapped hole, standard
Foot Mount Kit
952260
Product Series
9500
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
PublishedDate
1723126965000
Swing Direction
LH
Replacement Seal Kit
952292
Air Port size
M5
Product Accessories
952292
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top