Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9540-2GL
9540-2GL
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
123.0
Vertical clamp stroke (in)
0.79
Stroke (in)
0.79
Stroke during rotation (in)
0.0
Weight (lb)
1.98
Air Consumption (per double stroke at 7 psi) (in³)
0.016
Cylinder Bore (in)
1.57
Stroke during rotation (mm)
0.0
Clamping Force @ 5Bar[72Psi] (N)
550.0
Weight (kg)
0.9
Vertical clamp stroke (mm)
20.0
Vertical clamp stroke (mm)
20.0
Stroke (mm)
20.0
Cylinder Bore (mm)
40
Air Consumption (per double stroke at 5 bar) (dm³)
0.46
Foot Mount Kit
954060
Product Series
9500
PublishedDate
1675196021000
Air Port size
G-1/8
Swing Direction
LH
Standard Mount Kit
954062
Replacement Seal Kit
954092
Mount
Block: Side flange, tapped hole, standard
Tapped Hole Mount Kit
954061
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top