Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9540-2GR
9540-2GR
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.79
Air Consumption (per double stroke at 7 psi) (in³)
0.016
Weight (lb)
1.98
Cylinder Bore (in)
1.57
Vertical clamp stroke (in)
0.79
Stroke during rotation (in)
0.0
Clamping Force @ 5Bar[72Psi] (lbf.)
123.0
Stroke (in)
0.79
Stroke (mm)
20.0
Stroke during rotation (mm)
0.0
Cylinder Bore (mm)
40
Clamping Force @ 5Bar[72Psi] (N)
550.0
Vertical clamp stroke (mm)
20.0
Vertical clamp stroke (mm)
20.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.46
Weight (kg)
0.9
Product Series
9500
Replacement Seal Kit
954092
Foot Mount Kit
954060
Swing Direction
RH
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Tapped Hole Mount Kit
954061
Mount
Block: Side flange, tapped hole, standard
Product Function
Clamping
PublishedDate
1675197780000
Standard Mount Kit
954062
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top